Gain Your Edge With These Specialty DMMs

  • Signature 7-inch dual-measurement color display with the 5.5-digit EDU34450A
  • Get high-contrast readings on OLED display with the 5.5-digit 34450A
  • High accuracy up to 4 ppm and high speed up to 100,000 readings/s with the 8.5-digit 3458A
  • Your companion for highly sensitive DCV and resistance measurements, the 7.5-digit 34420A micro-ohm meter
  • Enjoy 2-instruments-in-a-box capabilities with the U3606B multimeter and DC power supply functionalities
  • Traveling for measurement tasks is easy with the novel-sized, 5.5-digit U2741A USB modular DMM

PathWave BenchVue Digital Multimeter Software

Remotely control your digital multimeters to quickly understand your measurements to optimize testing.

  • Connect, control, display measurements, charts, tables, or histograms to correlate trends you might otherwise miss.
  • Control multiple digital multimeters through the cloud.
  • Visualize multiple types of instrument measurements simultaneously.
  • Create automated test sequences quickly with minimal instrument knowledge.
  • Receive KeysightCare software support subscription and license with each new instrument purchase.

Find the Series That's Right for You

3458A Digital Multimeter, 8.5 Digit

3458A Digital Multimeter, 8.5 Digit

Keysight's 3458A is a fast, flexible, and accurate 8.5-digit multimeter. With a system or on the bench, the 3458A digital multimeter offers low cost of ownership.

EDU34450A Smart Bench Essentials Digital Multimeter

EDU34450A Smart Bench Essentials Digital Multimeter

The EDU34450A is a bench DMM with dual-display 5.5-digit-resolution digital multimeter with up to 110 readings/s measuring rate for speed-critical tests.

34420A Micro-Ohm Meter

34420A Micro-Ohm Meter

The 34420A 7.5-digit multimeter is a high-sensitivity digital ohm meter optimized for performing low-level measurements. This micro ohm meter combines low-noise voltage measurements with resistance and temperature functions.

34450A Digital Multimeter, 5.5 Digit, OLED Display

34450A Digital Multimeter, 5.5 Digit, OLED Display

The 34450A 5.5-digit multimeter is an electric test meter with fast speeds up to 190 readings per second. This OLED multimeter will help you increase your manufacturing throughput.

U3606B Multimeter / DC Power Supply

U3606B Multimeter / DC Power Supply

Keysight's U3606B hybrid multimeter comes with a built-in 30-W multimeter power supply in one source-measure unit. Finish your work quickly and easy with this DC multimeter.

U1450A/60A Series Handheld Insulation Resistance Tester

U1450A/60A Series Handheld Insulation Resistance Tester

1kV Insulation Resistance Tester with wireless remote testing and report generation capabilities. Reporting software/app supports on Windows PC or iOS/ Android based smart devices

TrueIR Series Thermal Imagers

TrueIR Series Thermal Imagers

The TrueIR thermal imager detects infrared radiation and converts them into thermal images which show temperature distribution of the surfaces of machines and electrical equipment.

View All

View All

Featured Resources

View All Resources

View All Resources

Want help or have questions?