Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight DM5-class Essential DMMs include the EDU34450A and 34450A.
Essential DMMs are affordable, entry-level, and ideal for an education lab. It features a large 7-inch, dual-measurement color display for easy viewing and simultaneous output monitoring. With 5.5 digits of resolution, our Essential DMM measures a broad range of signals, including DC voltage, DC current, true root mean square (RMS) AC voltage, AC current, two- and four-wire resistance, frequency, continuity, diode test, temperature, and capacitance. It comes with remote control and data logging software for real-time monitoring, capturing, and visualization crucial for testing and validation of your applications. Get started with precise and affordable measurements — request a quote or order a Keysight Essential DMM today. Need help selecting? Check out the resources below.
Capture fast-changing signals with enhanced input trigger settings and up to 5,000 samples in memory for post-analysis.
Large 7-inch, dual measurement color display renders a broad range of signals with built-in trend and statistics charting tools.
Connection, remote control, and data logging via LAN, USB, or SCPI, ideal for real-time monitoring, analysis, and troubleshooting.
Quickly set up and perform measurement tasks with intuitive soft and function keys, which light up to indicate the parameters measured.
Digits of resolution
5 ½
Basic 1-year DCV accuracy
150 ppm
Memory
5,000 readings
Interface
LAN, USB
Maximum reading rate
110 readings/s
EDU34450A
EDU34450A는 5.5디지트 분해능에 듀얼 디스플레이를 갖춘 디지털 멀티미터로 최대 측정 속도가 초당 110회에 달함으로써 빠른 테스트가 가능합니다.
키사이트 EDU34450A는 하나의 강력한 그래픽 인터페이스로 측정 데이터를 연결, 제어, 캡처하는 네 가지의 고유한 장비로 구성된 키사이트 스마트 벤치 에센셜 시리즈 중 하나인 최신 벤치탑 디지털 멀티미터(DMM)입니다. 이 제품은 5.5디지트의 분해능과 최대 110회의 초당 판독 속도가 강점으로, 속도가 중요한 테스트에 적합합니다. 다음과 같은 이점을 갖는 경제적인 소형 패키지로 최고의 키사이트 측정 성능을 확보하십시오.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Triggering is important on a digital multimeter (DMM) because it ensures that measurements are taken consistently and at the right moment in a signal. Without triggering, the DMM may capture unstable or random points on a waveform, leading to fluctuating or unreliable readings. By defining a starting condition, such as a voltage threshold, current level, or timing event, triggering synchronizes the DMM to capture meaningful data. This is especially valuable for measuring complex or time-varying signals, detecting transient events, or capturing infrequent glitches. In advanced applications, triggering provides greater control and repeatability, allowing engineers to analyze signals with confidence and avoid missing critical details.
Digital Multimeters (DMMs) measure voltage by comparing the potential difference between two points in a circuit. To use a multimeter as a voltage tester, connect it in parallel to the component or circuit where you want a reading. Since the voltage measurement circuit has an extremely high input impedance (of the order of 10 MΩ), very little current flows through it, ensuring that the DMM doesn't substantially load the circuit and give inaccurate readings.
Digital multimeter software is important because it enhances the functionality and versatility of your DMM, enabling you to capture, analyze, and store measurement data more effectively. With software integration, DMMs can interface with computers or mobile devices, allowing for real-time data logging, trend analysis, and remote monitoring. This is particularly valuable in industrial, laboratory, and field applications, where continuous or long-term monitoring of electrical parameters is required. Additionally, the software can automate tests, generate reports, and perform advanced calculations, improving accuracy, efficiency, and data management, all while reducing human error.