• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Software
    • Electronic Design Automation
    • W8532EP IC-CAP Root Models Generator [Obsolete]

    W8532EP IC-CAP Root Models Generator

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Technical Overview
    Prev
    Replacement Product
    W7012E PathWave IC-CAP FET Plus Extraction Package
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    The W8532EP IC-CAP Root Models Generator software license includes measurement and extraction procedures for the Keysight Root MOS, FET and Diode models.

    The Keysight Root models are a data-based model rather than a physical or empirical model. They generate a device-specific, large-signal model directly from measured DC and small-signal S-parameter data that accurately represents the terminal characteristics of the device. The model is constructed without circuit simulation or optimization. Use of S-parameter as well as DC data results in a model that can accurately predict nonlinear device performance with frequency dispersion, as a model simulated with a single set of nonlinear current functions cannot. The Keysight Root models predict the device performance as a function of bias, power level, and frequency. It allows circuits containing devices for which measured data exists but for which there are no good physical or empirical models to be simulated.

    Each model generator toolkit manages the data acquisition: DC Bias levels and AC frequency range are first set by the user, the toolkit then controls the system hardware to take DC and S-parameter measurements. The model is thus generated without the usual need for simulation and optimization as required by all previous empirical models. Output data files are directly readable by the Keysight Advanced Design System (ADS). During a simulation, the tabular state-function data from the generated Keysight Root model is interpolated using multidimensional spline functions to emulate the terminal characteristics of the device.

    This license includes three different toolkits for the following extractions:

    • Keysight Root FET Model - works for MESFETs and HEMTs (MODFETs). It is scalable to allow simulation of devices with different geometries based on the characterization of a single device. The present implementation is used for positive drain-source bias (Vds ≥ 0), which corresponds to the typical operating region.
    • Keysight Root MOSFET Model - can be applied to vertical, LD, and power MOS devices, where substrate effects do not need to be a part of the model. It can be used for both NMOS and PMOS devices.
    • Keysight Root Diode Model - used for varactor and Schottky diodes, in a two-port or one-port configuration