Solution to validate the performance of new Wi-Fi 6E and Wi-Fi 7 features under uncompromised, real-world channel conditions.

Highlights

The S8815A WLAN RF and Data Performance Toolset enables chipset and device manufacturers as well as test labs to validate the interoperability and performance of new WLAN features and products under uncompromised and complex real-world 3D propagation channel conditions.

The key channel emulation capabilities for Wi-Fi 6E and Wi-Fi 7 testing:

  • MIMO and MU-MIMO topologies 2x2, 4x4, 8x8, 16x16
  • Superior EVM up to -50dB enables testing 802.11ax and 802.11be devices with modulation up to 4096QAM
  • RF range 0.45 - 7.25GHz, signal BWs 160/320MHz up to 1600MHz aggregated signal BW

Test automation of the S8815A WLAN RF and Data Performance Toolset enables 24/7 end-to-end interoperability and data performance testing between real access points and real devices. It supports testing multiple access points and devices to mimic real-world RF mobility and interference impairment conditions.

The S8815A toolset is extendable to perform RF MIMO measurements of Wi-Fi access points and Wi-Fi devices with an embedded signal analyzer and signal generation capabilities using Keysight's PathWave VSA High Throughput WLAN Modulation Analysis and PathWave Signal Generation for WLAN 802.11 measurement software.

Extend the Capabilities of Your Product

Want help or have questions?