What are you looking for?
P8822S RuSIM – UE / O-RU Emulation Over the O-RAN Fronthaul
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.
Starting from
Highlights
O-RAN Fronthaul Validation Made Simple
Successfully deployed by multiple industry leaders, Keysight’s RuSIM solution is a 4G and 5G user equipment (UE) and O-RAN radio unit (O-RU) emulator. RuSIM enables infrastructure vendors, chipset providers, and mobile operators to easily perform functional, conformance, and performance testing of O-RAN distributed units (O-DUs) over fronthaul functional split option 7.2x. Fully scalable and virtualized, the solution runs on commercial-off-the-shelf Intel servers without the need for layer-1 hardware accelerators or special-purpose hardware and offers a migration path to the Cloud.
RuSIM enables you to verify the network by generating internet protocol (IP) traffic load. The solution simulates applications running on thousands of concurrent devices with real voice and data sessions. You can assess the full protocol stack for 4G and 5G New Radio (NR) for both non-standalone (NSA) and standalone (SA) architectures over the enhanced Common Public Radio Interface (eCPRI). An optional wrap-around testing configuration using CuSIM, Keysight’s O-RAN central unit (O-CU) emulator, enables full stack O-DU testing. CoreSIM, Keysight’s core network emulator, makes O-DU+O-CU wrap-around testing possible.
Validate 5G RAN functionality and performance over the O-RAN fronthaul interface in the field and the lab
- Functional testing — layer by layer — up to thousands of emulated UEs
- Performance and load testing
- Protocol conformance testing
- Compliance testing against interoperability specifications
- Core emulation option for wrap-around testing
- Fully scalable solution
- Service quality validation with realistic subscriber and traffic modeling at a high scale
Extend the Capabilities of Your RuSIM
Featured Resources
Related Products
Verify conformance, interoperability, and performance of subsystems that drive new 5G service revenue opportunities
Want help or have questions?