Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7609EMBC PathWave Signal Generation For Global Navigation Satellite System (GNSS)
Simulate global navigation satellite systems and test scenarios
Starting from
Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators, or create waveform files for simulating single or multiple satellites.
Highlights
- Real-time creation of multi-satellite signals for GPS (L1 with C/A code, L5I, L5Q), GLONASS constellations, Beidou (Compass), SBAS/QZSS with up to 40 channels, and Galileo (E1) with up to 16 channels for line-of-sight and multipath signals
- Dual-band GPS signal generation for L1C/A + L5I and/or L5Q which requires a secondary signal generator with a new license N7609EM1C
- Stationary or moving receivers for up to 24 hours using stored scenario files
- Create and edit custom scenario files or use continuous scenario generation mode
- Add impairments such as multipath, pseudo-range error, and CW interference signals in real-time while the signal is playing
- Create waveform files that simulate single or multi-satellite for GPS, GLONASS, Galileo, Beidou (Compass), SBAS, or QZSS for manufacturing test
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?