Highlights

Customizable, High-Performance PXIe Signal Generator

Based on the PXIe industry standard, the Keysight M9383A PXIe microwave signal generator is flexible enough to solve your immediate test needs, and upgradable for what comes next – whether that's testing at higher frequencies or shifting to high volume production.

  • Modular test solution for design validation that can be efficiently leveraged into manufacturing
  • Flexible design offers rapid and easy upgrades
  • Supports a variety of uses from LO and blocking applications to 5G test
  • Keysight PathWave Signal Generation software simplifies the creation of 5G NR waveforms

High-Performance Foundation for Advanced Measurement

  • Achieve a complete stimulus and response solution by placing the M9383A microwave signal generator side-by-side with other PXIe instruments
  • Get fast waveform loading and tuning speed from high-speed Gen3 backplane in the M9019A chassis
  • Run the newest instrument control software with the powerful M9037A high-performance embedded controller
M9383A Microwave Signal Generator High-performance foundation for advanced measurements

Key Specifications

Frequency
1 MHz to 44 GHz
Output Power @1 GHz
+19 dBm
Frequency Switching (Typical)
250 µs (nom)
Harmonics @1 GHz
-46 dBc
Phase Noise @1 GHz (20 kHz offset)
-118 dBc/Hz (10 kHz offset)
Type
Vector
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
1 MHz to 44 GHz
+19 dBm
250 µs (nom)
-46 dBc
-118 dBc/Hz (10 kHz offset)
Vector
View More
Bandwidth Options:
40 MHz
160 MHz
500 MHz
1 GHz
Baseband Generator Mode:
Waveform Playback
Form Factor:
PXIe
Modular
Frequency:
1 MHz to 44 GHz
Frequency Options:
14 GHz
20 GHz
31.8 GHz
44 GHz
Frequency Switching (Typical):
250 µs (nom)
Harmonics @1 GHz:
-46 dBc
Maximum Frequency:
44 GHz
Maximum Modulation Bandwidth:
1 GHz
Maximum Output Power:
+19 dBm
Non-Harmonics @1 GHz:
-45 dBc
Output Power @1 GHz:
+19 dBm
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (20 kHz offset):
-118 dBc/Hz (10 kHz offset)
Platform:
PXIe
Sweep Mode:
Step
Type:
Vector
Waveform Playback Memory:
1024 MSa

PathWave Signal Generation Software

PathWave Signal Generation software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals - validated by Keysight - enhance the characterization and verification of your devices.

  • Create performance-optimized reference signals
  • Validate component, transmitter, and receiver testing
  • Ensure designs meet latest standards
  • Speed signal creation and reduce simulation time
Pathwave signal generation software
M9383A Signal Generator

Interested in a M9383A?

M9383A PXIe Microwave Signal Generator Featured Resources

View All Resources

View All Resources

Want help or have questions?