HIGHLIGHTS

The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port. 

Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.

The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.

Applications

  • connects to an external computer using an AXIe or PXIe chassis

Functionality

  • comes with a dual-port PCIe® adapter
  • enables AXIe chassis and PXIe chassis connected to a desktop or rack-mounted computer via standard x8 PCIe cables
  • provides dual-mode operation with a single x16 connection to a single chassis or dual x8 connections to two chassis (switch-selectable)
  • supports PCIe standard profile format for an x16 computer slot with dual PCIe x8 cable connectors 

Performance characteristics

  • high data bandwidth maximum of 16 GB/s using x16 mode)

The Keysight M9049A PCIe host adaptor for computers with PCIe expansion slots provides a high-performance link from an external computer to an AXIe or PXIe chassis. The M9049A PCIe host adapter has a flexible configuration capability — each card has two Gen 3 x8 PCIe cable links that achieve speeds up to 8 GB/s on each port. 

Combining these two ports into a single x16 cable link has a speed of up to 16 GB/s. You can now build a data-intensive system using a high-performance desktop or rack-mounted computers.

The M9049A PCIe host adaptor uses a PCIe switch and clock isolation to create a high-quality clock source through the PCIe cable to the PXIe or AXIe chassis. You can place the PCIe link on any computer and get the same high-performance. The M9049A PCIe host adaptor uses two x8 Molex cable connectors with x8 to x8 PCIe cables tested to operate at Gen 3 speeds. The operation is transparent to the software application, and software drivers are not necessary.

 PCI-SIG®, PCIe®, and the PCI Express® are US registered.

Key Specifications

Bandwidth
16 GB/s using combined ports
Connectivity
PCIe
null
Two x8 PCIe iPass
Description
Gen 3 host adapter link
Form Factor
PXIe
Modular
Platform
PXIe
Bandwidth
Connectivity
null
Description
Form Factor
Platform
16 GB/s using combined ports
PCIe
Two x8 PCIe iPass
Gen 3 host adapter link
PXIe
Modular
PXIe
View More
Bandwidth:
16 GB/s using combined ports
Connectivity:
PCIe
null:
Two x8 PCIe iPass
Description:
Gen 3 host adapter link
Form Factor:
PXIe
Modular
Platform:
PXIe
Ports:
2 PCIe Gen 3 (2x8 GB/s)
Slots:
1
Type:
Host Adapter
M9049A PCIe High Performance Host Adapter

Interested in a M9049A?

Want help or have questions?