Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
8762A
Offers excellent performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
The Keysight 8762A offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at N1810TL Coaxial Switch
87104C
Improves insertion loss repeatability and isolation, which is necessary for higher performance test systems。
The Keysight 87104C multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104C terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.
Note: Option 024 and 161 are default options unless specified otherwise.
N1812UL
Use this switch for transfer switch applications, signal path reversal, or as a calibration port.
The Keysight N1812UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1811TL
Ideal for drop-in, drop-out applications with compact design and unmatched flexibility of configuration.
The Keysight N1811TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1810UL
Combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
The Keysight N1810UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
N1810TL
Ideal for applications where port matching is required, with terminated 50 Ω unused port.
The Keysight N1810TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
87204C
Provides the reliability required for automated test and measurement, signal monitoring, and routing applications
The Keysight 87204C terminated multiport switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications. Innovative design and careful process control created the Keysight 87204C which meet the requirements for highly repeatable switching elements in test instruments and switching interfaces. The Keysight 87204C is designed to operate for more than 10 million cycles. The exceptional 0.03 dB insertion loss repeatability is warranted for 5 million cycles at 25° C. This reduces sources of random errors in the measurement path and improves measurement uncertainty. Switch life is a critical consideration in production test systems, satellite and antenna monitoring systems, and test instrumentation. The longevity of this switch increases system uptime, and lowers the cost of ownership by reducing calibration cycles and switch maintenance.
Note: Option 161 is default option unless specified otherwise.
M9101A
M9101A is a high-density, 64-channel, 2-wire multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point.
The M9101A, a high-density, 64-channel PXI multiplexer routes many different channels to a single point. The switches operate in a break-before-make mode that ensures no two points are connected at the same time or, if needed multiple channels can connect simultaneously. Ideal for routing multiple analog signals to a measurement device in automated test environment (ATE) or data acquisition systems. Each channel switches a high and a low for 2-wire switching up to 100Vrms, with up to 10W of power. Connection options include the durable connector block or the standard cable connections.
U9422B
U9422B FET Solid State Switch (300kHz - 50GHz) switch signals without physically changing the connections, allows you to run multiple test data on same setup.
The U9422B FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 50 GHz. The SPDT switch are used to increase system flexibility and simplicity and are easily controlled with USB connection; that comes with the flexibility of multiport configuration connectivity port PXIe and USB VNA or through a soldering connector option.
U9397C
Maximize your frequency range and prevent damage to sensitive components by minimizing video leakage.
The Keysight U9397C FET solid state switch maximizes your frequency range from 300 kHz up to 18 GHz, offering excellent performance with high isolation, low standing wave ratio (SWR), and fast switching speed. Applications include instrumentation, communications, radar, and many other test systems that require high speed RF and microwave SPDT switching.
87104A
Improves insertion loss repeatability and isolation, which is necessary for higher performance test systems
The Keysight 87104A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch are vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.
Learn more about RF and Microwave Electromechanical Switches
U9424A
U9424A FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 26.5 GHz.
The U9424A FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 26.5 GHz. The SP4T switch are used to increase system flexibility and simplicity and are easily controlled with USB connection; that comes with the flexibility of multiport configuration connectivity port PXIe and USB VNA or through a soldering connector option.