no image available

no image available

Scienlab Battery Test System — Cell Level

Test System with up to 36 Channels. The Keysight SL1002A provides sink and source with 0 to 6 V, 100 to 600 A, 0.6 to 3.6 kW and 36 channels for battery cells.

prod_image
  • Form factor

    Cabinet

  • Maximum power

    3.6 kW

  • Measurement type

    N/A

  • Battery Types

    Cell

  • Mains voltage

    400 VAC

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

SL1002A Scienlab Battery Test System – Cell Level

The SL1002A Scienlab Battery Test System for cell level testing emulates sink and source for battery cells for automotive and industrial applications. It enables reliable, precise and reproducible measurement results.

  • Voltage range: 0 to 6 V
  • Output current: ±100 A, ±300 A, ±600 A
    (parallel connection for increasing current and power possible)