8.5 GHz

Compact, multichannel analog signal generator with frequency coverage up to 8.5 GHz per channel.

prod_image
  • Maximum frequency

    8.5 GHz

  • Phase noise @1 GHz (20 kHz offset)

    -146 dBc/Hz

  • Harmonics @ 1 GHz

    -35 dBc

  • Output power @1 GHz

    25 dBm

  • Number of outputs

    4

  • Frequency switching speed

    800 µs

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Evolving technologies in wireless communications and aerospace and defense applications demand higher frequency coverage using complex modulation schemes like multiple-input / multiple-output (MIMO), beamforming, and multiplexing to maximize data throughput. The Keysight N5185A MXG analog signal generator provides consistent and repeatable results that are ideal for multiport testing. The MXG’s custom DAC application-specific integrated circuits (ASICs) use direct digital synthesis to deliver precise signals in one easy-to-use box.

  • Covers frequency range from 9 kHz to 8.5 GHz with excellent phase noise and output power.
  • Supports military radio communications and MIMO tests with up to four unique outputs.
  • Reduces measurement uncertainty in power amplifier characterizations when using the embedded reflectometer.
  • Maximizes production capacity without sacrificing rack space in a 2U box.
  • Enables fast access to a dedicated team of KeysightCare technical support engineers.

Frequently Asked Questions