Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Precision and speed across a wide dynamic range
Keysight wide dynamic range power sensors provide precise and reliable power measurements across an extensive range. Designed for demanding RF and microwave applications, these sensors offer broad frequency coverage from 10 MHz to 33 GHz, ensuring versatility across various test environments. With a high sampling rate of up to 50,000 readings per second, they capture fast-changing signals with exceptional accuracy. Their 4-path diode stack design enables seamless range transitions, eliminating measurement gaps and enhancing accuracy for complex and dynamic signal analysis. Whether in wireless communications, radar testing, or semiconductor characterization, Keysight wide dynamic range power sensors deliver the precision and speed needed for high-performance power measurements.
Provides accurate power measurements over a wide dynamic range, enabling seamless switching between weak and strong signals
Delivers fast measurement speeds to accurately capture rapid changes in power levels during dynamic and time-sensitive testing environments.
Delivers consistent power measurement performance across a broad frequency range, ideal for multi-band device characterization and system testing.
Ensures seamless range transition and high accuracy through a 4-path diode stack design combined with parallel data acquisition paths.
Frequency range
50 MHz to 26.5 GHz, 10 MHz to 18 GHz, 10 MHz to 33 GHz
Power range
-70 to +20 dBm
Connector type
APC, Type-N, 3.5 mm (m)
Measurement type
CW only, Peak, Average, Peak-to-average
E4412A
The E4412A CW power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -70 to +20 dBm (90 dB dynamic range).
E4413A
The E4413A CW power sensor measures average power over the frequency range 50 MHz to 26.5 GHz and power range -70 to +20 dBm (90 dB dynamic range).
L2063XA
The Keysight L2063XA is a fast, accurate and wide dynamic range 10 MHz – 33 GHz LAN peak power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A wide dynamic range power sensor is an RF/microwave device designed to accurately measure power levels across a broad input range, typically from –60 dBm up to +20 dBm or higher. This wide range lets the sensor handle both very low and relatively high power signals without sacrificing accuracy.
By covering such a broad spectrum, a single sensor eliminates the need to switch sensors or add external attenuators during testing, simplifying workflows. This capability proves especially useful for testing devices with widely varying output powers, like multi-mode wireless transmitters or variable-gain amplifiers.
The sensor dynamically switches detection paths and applies calibration to maintain high accuracy and linearity across the entire range. Wide dynamic range power sensors offer an efficient solution for comprehensive power measurements without compromising performance or requiring complex setup changes.
Wide dynamic range power sensors typically employ a two-path diode detection architecture combined with signal processing:
Dual Detection Paths
A high-sensitivity path optimized for low-level signals captures weak RF power with high accuracy.
A wide-range path handles higher power signals without saturation.
Automatic Path Selection
The sensor’s internal processor dynamically switches between paths based on the input power level to maintain linearity and accuracy across the entire dynamic range.
Temperature and Frequency Compensation
Built-in calibration data and algorithms correct for temperature variations, frequency-dependent response, and diode nonlinearity.
Fast Measurement Speed
Despite the wide dynamic range, these sensors provide rapid, real-time measurements suitable for automated testing.
Wide dynamic range sensors are valuable in scenarios where signal power levels vary widely or where multiple test conditions are encountered without interrupting test flow:
Production Test and Automated Test Equipment (ATE)
Test systems that measure components or devices with widely varying output powers benefit from a single sensor solution.
Wireless Device Characterization
Evaluate transmitters that operate across multiple power states, such as smartphones or IoT devices with variable output levels.
Component and Subsystem Validation
Test amplifiers, attenuators, and mixers across their full operating power range without changing sensors or adding external attenuators.
Research and Development
Simplify experimental setups by eliminating the need to switch sensors when testing different power regimes.
Field and Maintenance Testing
Provide flexible measurement capability in environments where power levels are unpredictable.