Data Sheets
VisionSym: GPU‑Accelerated Optical Visualization and Analysis
VisionSym is a visualization system simulator that enables fast, physics‑based rendering of optical systems, helping engineers evaluate both visual appearance and quantitative performance without building physical prototypes. It combines photorealistic simulation with high‑speed GPU acceleration to support lighting, display, and imaging applications.
Fast, Physics‑Based Optical Visualization
VisionSym uses GPU‑accelerated Monte Carlo rendering to generate photorealistic images of optical systems, including both lit and unlit conditions. Progressive rendering provides immediate visual feedback that refines over time, allowing engineers to quickly assess design concepts and appearance.
Seamless Integration with Optical Design Tools
VisionSym connects directly with LightTools, LucidShape, and LucidShape CAA V5 environments. Users can define geometries, materials, light sources, and simulation settings in these tools, then launch VisionSym for rendering and analysis. This enables a continuous workflow from optical modeling to visualization.
Interactive Simulation and Camera Control
Interactive mode allows users to adjust camera positions, simulation parameters, and scene settings while viewing progressively updated results. Engineers can evaluate multiple viewpoints, identify visual issues, and refine simulations before running batch renders in the background.
Quantitative Analysis with Advanced Tools
VisionSym supports both qualitative and quantitative evaluation of results. Using Advanced Analysis tools, users can measure luminance, color, and uniformity, validate results against performance or regulatory targets, and maintain traceability between visual output and photometric data.
High Dynamic Range (HDR) Outputs
Rendered results can be exported in HDR formats such as EXR, preserving detailed luminance information. This enables accurate evaluation of glare, contrast, and brightness distribution, and supports downstream analysis workflows.
False Color and Diagnostic Visualization
False color rendering modes highlight intensity distributions and non‑uniformities, making it easier to identify performance issues before numerical analysis. These visual diagnostics improve understanding of system behavior.
Multi‑View and Light Group Analysis
VisionSym allows multiple camera views to be defined and rendered simultaneously, simplifying evaluation of beam patterns and lighting behavior. Light group controls enable isolation and comparison of individual sources, helping identify stray light, ghosting, and artifacts in complex systems.
Summary
VisionSym combines GPU‑accelerated rendering, interactive visualization, and quantitative analysis to help engineers rapidly evaluate optical system appearance and performance. By reducing reliance on physical prototypes, it accelerates design iteration and improves collaboration across optical, mechanical, and styling teams.
What are you looking for?