Solution Briefs
Configuration Requirements
Description |
Test equipment |
|
Qty |
Network analyzer |
Keysight Vector Network Analyzer: (20 GHz or higher is recommended as DP2.x/USB4/Type-C requires measurements up to 20 GHz)
4-Ports, 20GHz VNA: • E5080B-4K0: 4-port test set, 9 kHz to 20 GHz or • P5024A-400 Streamline USB Series VNA or • M9804A-400 PXI Multiport VNA or • N522xB PNA
Note: Ensure that VNA firmware revision is at least version A.15.60.xx or above (Windows 10). Note: 4-Port VNA is a min. requirement to run USB4 SigTest tool if you need to test USB4 as well.
|
1 ea. |
|
Software (Recommended if TDR is needed) |
S9x011A/B Enhanced time-domain analysis with TDR * Selection is based on the VNA platforms. x=6 for ENA, x=7 for Streamline USB, x=5 for PXI, x=3 for PNA family |
1 ea. |
|
Test controller and software tool |
• Unigraf UCD-323 Gen 2 Ref Source/Sink AUX CH Controller • Unigraf Extended TSI API / UCD Console v2 Software Bundle v2.4.24 published 25-Oct-2022 onwards. https://www.unigraf.fi/downloads/ • Download the execution batch file from www.keysight.com
|
1 ea. |
|
Test fixture |
For DP/mDP mode • Enhanced DP plug TPA fixture (Luxshare / Wilder) • Enhanced mDP plug TPA fixture (Luxshare / Wilder) • DisplayPort plug TPA fixture (Luxshare / Wilder) • Mini DisplayPort plug TPA fixture (Luxshare / Wilder) • DP AUX breakout board (Luxshare /Wilder)
* Please check Luxshare-ICT or Wilder for the product availability |
1 ea. |
|
For USB-C DP Alt mode • Keysight N7015A Type-C High-Speed test fixture • Keysight N7018A USB-C controller • 83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f) |
1 ea. |
|
|
ECal module
|
Min. 2-Port / 4-Port Electronic Calibration (ECal) Module EG: N4433D-010/0DC 4-Ports |
1 ea. |
|
RF cable |
3.5 mm or SMA cables of 4 GHz bandwidth or more * Y1740A-100 (3.5-mm m-m, 36 inch) cable is recommended for USB and PXI VNA |
2 ea. |
|
Adapter (For E5080B only) |
Coaxial straight Female-SMA Female-SMA 50-Ohm adapters (Keysight 1250-1666). |
4 ea. |
|
Terminator |
50-ohm terminations to terminate unused channels (EG: Keysight 909D-301) |
2 ea. |
|
What are you looking for?