DisplayPort 2.1b Source & Sink Return Loss Test MOI

Solution Briefs

Configuration Requirements

 

Description 

Test equipment 

 

Qty

Network analyzer 

Keysight Vector Network Analyzer: 

(20 GHz or higher is recommended as DP2.x/USB4/Type-C requires measurements up to 20 GHz)

 

4-Ports, 20GHz VNA:

•  E5080B-4K0: 4-port test set, 9 kHz to 20 GHz or

•  P5024A-400 Streamline USB Series VNA or

•  M9804A-400 PXI Multiport VNA or

•  N522xB PNA

 

Note: Ensure that VNA firmware revision is at least version A.15.60.xx or above (Windows 10).

Note: 4-Port VNA is a min. requirement to run USB4 SigTest tool if you need to test USB4 as well.

 

1 ea. 

 

Software 

(Recommended if TDR is needed)

S9x011A/B Enhanced time-domain analysis with TDR * Selection is based on the VNA platforms.  x=6 for ENA, x=7 for Streamline USB, x=5 for PXI, x=3 for PNA family

1 ea.

 

Test controller and software tool

•   Unigraf UCD-323 Gen 2 Ref Source/Sink AUX CH Controller

•   Unigraf Extended TSI API / UCD Console v2 Software Bundle v2.4.24 published 25-Oct-2022 onwards.

https://www.unigraf.fi/downloads/  

•   Download the execution batch file from www.keysight.com

 

1 ea.

 

Test fixture

For DP/mDP mode

•   Enhanced DP plug TPA fixture (Luxshare / Wilder)

•   Enhanced mDP plug TPA fixture (Luxshare / Wilder)

•   DisplayPort plug TPA fixture (Luxshare / Wilder)

•   Mini DisplayPort plug TPA fixture (Luxshare / Wilder)

•   DP AUX breakout board (Luxshare /Wilder)

 

* Please check Luxshare-ICT or Wilder for the product availability

1 ea. 

 

For USB-C DP Alt mode

•   Keysight N7015A Type-C High-Speed test fixture

•   Keysight N7018A USB-C controller

•   83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f)

1 ea. 

 

ECal module

 

Min. 2-Port / 4-Port Electronic Calibration (ECal) Module  EG: N4433D-010/0DC 4-Ports

1 ea. 

 

RF cable

3.5 mm or SMA cables of 4 GHz bandwidth or more

* Y1740A-100 (3.5-mm m-m, 36 inch) cable is recommended for USB and PXI VNA

2 ea.

 

Adapter 

(For E5080B only)

Coaxial straight Female-SMA Female-SMA 50-Ohm adapters (Keysight 1250-1666).

4 ea.

 

Terminator

50-ohm terminations to terminate unused channels (EG:

Keysight 909D-301)

2 ea.