Used Keysight EquipmentLimited: Used Keysight MXR B-Series – Design Without Compromise
You Want Cutting-Edge Testing, But:
Budget Contrains Limit Your Options
Long Delivery Times Delay Your Product Launches
Complex Integrations Slow Down Your Workflow

What This Means to You
Failing to upgrade can lead to serious setbacks:
- Missing Critical Signal Details Could Lead to Product Failures
- Falling Behind Competitor's Testing Capabilities
- Hidden Costs and Delays from Repairs and Calibrations
Here's Why Keysight's MXR B-Series Is Your Solution
- High-Speed, Real-Time Spectrum Analysis
You will ensure you don’t miss critical signal details with real-time spectrum analysis but without those time-consuming manual sweeps. - Standard InfiniiScan Event Identification
Isolate signal anomalies instantly with software included on every unit. - Built-in Waveform Generator
Test and stress your devices without additional equipment.
270% More Test Efficiency
Perform mask testing over twice as fast as previous models.
Hidden Costs? None.
With KeysightCare, repair times are guaranteed within 10 days. Technical support responds in under 4 hours. No unexpected calibration fees or unplanned downtime costs.
The MXR B-Series Includes More Standard Features
- InfiniiScan Event Identification Software
- 50 MHz Arbitrary Waveform Generator
- Frequency Response Analyzer
Used Keysight MXR B’s
The Perfect Fit in Your Industry
8 analog channels
Test multiple ECUs simultaneously
6 GHz bandwidth
Capture high-speed serial signals
Protocol analysis
Debug CAN/LIN/FlexRay instantly
Real-time analysis
Validate ADAS systems efficiently
High ENOB (8.0 at 1 GHz)
Capture subtle signal variations
Low intrinsic jitter (155 fs rms)
Ensure timing precision
Advanced triggering
Isolate rare events
Memory depth to 1.6 Gpts
Record long flight sequences
Fast update rates
Catch intermittent faults
Multiple channels
Monitor entire production processes
Fault Hunter
Automatically identify signal problems
Integrated digital channels
Debug control systems



Hands-On With the Infiniium MXR B-Series Real-Time Oscilloscopes
The Infiniium MXR B-Series takes speed and precision to a new level. With faster analysis, more built-in test features, and ultra-low noise, it lets you pinpoint issues in seconds, not hours. Start with what you need now, then upgrade bandwidth, channels, and software as your designs demand.
Feature-Packed MXR B-Series Oscilloscopes
Key Specifications
Bandwidth
0.5 – 6 GHz
Channels
4 or 8
Sampling Rate
16 GSa/s
Standard Memory
200Mpts/ch
Waveform Update Rate
>200,000 wfms/sec
Upgrade Your Testing Power Today
最多可以选择3台仪器进行对比
Resources
Learn the secrets to getting the best out of your equipment

Infiniium MXR B-Series Oscilloscopes

USB 2.0 Compliance Testing with Infiniium Oscilloscopes

Automotive Ethernet Transmitter Test Application

How to Test USB Power Delivery Over the Type-C Connector

What is Frequency Response Analysis

PathWave Instrument RPA
Compare Keysight Oscilloscopes
FAQs
What is the difference between the MXR B-Series and the legacy MXR A-Series?
The MXR B-Series includes hardware-accelerated analysis, more standard features (InfiniiScan, 50 MHz arbitrary waveform generator, frequency response analyzer), and delivers faster measurement throughput than the MXR A-Series.
- Up to 270% more mask testing measurements (Keysight internal benchmark, 2023)
- Standard features now included
- Lower noise and higher ENOB
The performance improvement is based on side-by-side testing using identical test signals and software versions.
How much can I really save by buying used MXR B-Series oscilloscopes?
Used MXR B-Series oscilloscopes are available at up to 80% lower price compared to new list pricing, based on recent Keysight Used Equipment Store listings.
- Up to 80% off new MSRP
- Additional bundle discounts may apply
Actual savings depend on configuration and market availability.
Are all upgrades (bandwidth, channels, memory) available for used MXR B-Series units?
All used MXR B-Series units support post-purchase upgrades for bandwidth (up to 6 GHz), channel count (4 to 8), and memory (up to 1.6 Gpts/ch), as documented in the official Keysight MXR B-Series datasheet (2023).
- Upgrades require Keysight service
- Upgrade options depend on base hardware
- Upgrade eligibility is subject to model and serial number.
What warranty options are available for used MXR B-Series scopes?
Used MXR B-Series oscilloscopes include a standard Keysight warranty, with options to extend coverage up to 5 years.
- Standard warranty included
- 3- or 5-year warranty extensions available
- KeysightCare support available for all warranty levels
Warranty terms are detailed in the Keysight Used Equipment Store policy.
How quickly can I get technical support or repairs with KeysightCare?
KeysightCare provides technical support responses within 4 business hours and repair turnaround within 10 business days, as stated in the KeysightCare Service Level Agreement (2024).
- <4 hour technical support response
- <10 day repair turnaround
- No additional calibration fees
Service levels are based on standard KeysightCare contracts.
How Does Keysight MXR Compare to Tektronix Oscilloscopes?
Keysight MXR offers several major advantages:
- Higher bandwidth options (up to 6 GHz)
- More analog channels (up to 8)
- Unique 8-in-1 instrument integration
- Full post-purchase upgradeability
Specific comparisons depend on the exact models and your needs.
What is included in the MXR B-Series “8-in-1” integration?
Each MXR B-Series oscilloscope integrates eight functions:
- Oscilloscope
- Logic analyzer
- Protocol analyzer
- Digital voltmeter
- Counter
- Spectrum analyzer
- Function generator
- Bode plotter
You can see all integrations in the official MXR B-Series datasheet (2023).
How does the MXR B-Series improve test speed compared to previous models?
The MXR B-Series achieves up to 270% higher mask testing throughput and up to 70% faster jitter analysis than the MXR A-Series, based on Keysight internal benchmarks (2023).
- Faster mask, jitter, and protocol testing
- Measured using identical test setups
Performance data is available in the MXR B-Series datasheet.
Can I trust the accuracy and calibration of used MXR B-Series oscilloscopes?
All used MXR B-Series oscilloscopes are factory calibrated to original specifications and include a calibration certificate from Keysight.
- Calibrated before shipment
- Meets original published specifications
- Certificate included with each unit
Calibration details are documented in the shipment paperwork.
What’s the process for ordering and delivery of used MXR B-Series units?
Order directly via the Keysight Used Equipment Store or authorized partners.
- Select configuration online
- Receive order confirmation and estimated delivery
- Units ship calibrated and ready for use
Delivery timelines are published on the Keysight Used Equipment Store.
Are software features like InfiniiScan included with every used MXR B-Series?
InfiniiScan Event Identification Software is included as standard on all MXR B-Series oscilloscopes, as specified in the 2023 MXR B-Series datasheet.
- No extra license required
- Pre-installed on every unit
- Also includes waveform generator and frequency response analyzer
Feature inclusion is confirmed in the product specification.

Why You Should Work with Keysight