Official Used
Equipment Store
加速无线设备发展

二手是德科技N9020A & N9020B MXA 信号分析仪

MXA信号分析仪是一种灵活的无线设备测试工具,在虚拟识别任何无线设备信号方面具有强大的性能。如今测试需求不断变化,包括当代参数测试或射频功能测试。其直观的多点触控界面可对复杂的信号环境进行解码,旨在通过与多种高科技设备配合,实现多种适应性。

二手N9020A & N9020B产品

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

最多可以选择3台仪器进行对比

取消
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at

最小化故障排除时间

MXA信号分析仪能快速解决问题且具有强大的分析能力,能够在尽可能短的设置时间内关联结果,并进行定制的测量。测量结果和耦合标记有各自独特的颜色,展示了新一代无线设备的测量和关键事件发生的简单识别。

全部产品信息

快速适应无线设备的高级测试要求

  • 详细分析10 Hz至50 GHz宽频谱范围内的信号,分析带宽高达160 MHz

  • 通过硬件加速功率测量、快速显示更新、快速指示峰值搜索和强大的扫描功能减少测试槽

  • 通过捕获大范围I/Q样本提供实时信号特征

  • 使用EVM精确检测复杂信号,其显著低电平为0.3%(–50 dB)

  • 使用PathWave X系列测量软件,简单的一键测量,实现快节奏测试功能

  • 对闪避或瞬态信号进行目标分析,以获取全波段实时频谱细节

简化复杂的测量并且进行测试实验

完美的解决方法是根据蜂窝、无线和航空/防御设备的性能以及可下载的X系列软件的设计来选择可扩展的特性

  • 提供平台来深入了解设备性能,从基础的参数测量到最新的符合标准的复杂无线测量
  • 用集成应用程序快速完成设计,在从设计到验证再到生产阶段全面进行测试测量
  • 利用内置的测量专业知识快速了解信号和设备性能

帮助您放心测量

  • 创建具有高吞吐量、重复性、扩展性的精确而可靠的测试站
  • 通过一致和直观的用户导航体验来组织测量序列,用更短是时间获得更好的结果
  • 使用可升级的软件和硬件保护您的资源
  • 在建模的同时进行线性和非线性设备描述
  • 通过分析时域、频域和眼图来进行高速串行互连评估
  • 材料测量、电源完整性分析和升级新应用

简化混频器特性

由于复杂的非线性行为、测量格式和不期望的误差,混频器等非线性设备的代表是一件非常费力的事情。使用ENA RF网络分析仪上的标量混频器校准(SMC)和矢量混频器校准(VMC),减少混频器特性描述的复杂度,以提高吞吐量。这些快速校准技术让您能够批判性地考虑混频器参数,如转换损耗、群延迟、互调失真等。

Frequently Asked Questions

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

安心保障
原厂保修最长可达5年
 
业界先锋
80 多年来
为创新者赋能
 
近乎全新
最新固件
与精确校准
 
一等品质
包含
KeysightCare
全方位服务
 
为什么选择与
是德科技合作
支持定制
增添软件,提升硬件性能
 
贴心支持
专注于个性化
服务的本地团队
 
现货供应
海量库存
 
额外优惠
可享 40%-90% 折扣
+5% 线上优惠
+15% 教育优惠