
是德科技原厂翻新仪器
Keysight N5172B CNY 306,012.00
从
CNY 306,012.00 节省 50%
| 006 | Instrument security and removable memory card | Installed |
| 012 | LO in/out for phase coherency | Installed |
| 099 | Expanded license key upgradability | Installed |
| 506 | Frequency range, 9 kHz to 6 GHz | Installed |
| 653 | ARB baseband generator (60 MHz RF bandwidth, 32 Msa) | Installed |
| 660 | Upgrade baseband generator with real-time capability | Installed |
| UNM | Standard front panel outputs | Installed |
| 009 | Internal solid state memory | On request |
| 021 | Upgrade baseband generator memory from 32 Msa to 256 Msa | On request |
| 022 | Upgrade baseband generator memory from 32 Msa to 512 Msa | On request |
| 1EA | High output power | On request |
| 1EL | Differential I/Q outputs | On request |
| 1ER | Flexible reference input (1-50 MHz) | On request |
| 221 | Waveform license 5-pack1 | On request |
| 222 | Waveform license 5-pack2 | On request |
| 223 | Waveform license 5-pack3 | On request |
| 224 | Waveform license 5-pack4 | On request |
| 225 | Waveform license 5-pack5 | On request |
| 226 | Waveform license 5-pack6 | On request |
| 227 | Waveform license 5-pack7 | On request |
| 228 | Waveform license 5-pack8 | On request |
| 229 | Waveform license 5-pack9 | On request |
| 250 | Waveform license 50-pack1 | On request |
| 251 | Waveform license 50-pack2 | On request |
| 252 | Waveform license 50-pack3 | On request |
| 253 | Waveform license 50-pack4 | On request |
| 254 | Waveform license 50-pack5 | On request |
| 255 | Waveform license 50-pack6 | On request |
| 256 | Waveform license 50-pack7 | On request |
| 257 | Waveform license 50-pack8 | On request |
| 258 | Waveform license 50-pack9 | On request |
| 259 | Waveform license 50-pack10 | On request |
| 303 | Multifunction generator | On request |
| 653 | ARB baseband generator (60 MHz RF bandwidth, 32 Msa) | On request |
| 655 | Upgrade baseband generator from 60 to 120 MHz RF bandwidth | On request |
| FRQ | Frequency extender connectivity | On request |
| N5180302B | Avionics VOR/ILS | On request |
| N5180320B | Pulse train generator | On request |
| N5180403B | Calibrated AWGN | On request |
| N5180430B | Multi-tone and 2-tone | On request |
| N5180431B | Custom digital modulation | On request |
| N5180432B | Phase noise impairment | On request |
| N5180UN7B | Internal BER Analyzer | On request |
| N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
| N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
| N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
| N7605EMBC | Signal Studio for Real-time Fading, waveform playback | On request |
| N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
| N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback | On request |
| N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
| N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
| N7610EMBC | Signal Studio for IoT, waveform playback | On request |
| N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
| N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
| N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
| N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
| N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
| N7623EMBC | Signal Studio for digital video, waveform playback | On request |
| N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
| N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
| N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
| N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
| N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
| N7640EMBC | Signal Studio for LMR, waveform playback | On request |
| UN7 | Internal bit error rate analyzer, fixed perpetual license | On request |
| UNT | AM, FM, phase modulation | On request |
| UNV | Enhanced dynamic range | On request |
| UNW | Narrow pulse modulation | On request |
| UNZ | Fast frequency switching | On request |
添加选件和配件可能会影响发货时间
您可以通过索取报价的方式咨询该仪器是否可以定制
Optimize Manufacturing Test with Faster Throughput
The cost-effective EXG X-Series signal generators address critical speed and uptime needs for manufacturing test. With analog and vector models, the EXG provides the signals you will need for basic parametric testing of components and functional verification of receivers.
N5172B EXG X-Series RF vector mid-performance signal generator offers real-time signal simulation with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.
- Achieve faster throughput and greater uptime with cost-effective performance optimized for manufacturing test
- Perform basic parametric testing of components and functional verification of receivers
- Characterize broadband microwave components such as filters and amplifiers with the best combination of output power, low harmonics, and full step attenuation
- Maximize test margins on the production line with leading Adjacent Channel Power Ratio (ACPR)
- Shrink your test stand with two rack-unit height and integrated multi-function generator and a USB power sensor interface

































