Keysight N5171B-506
9 kHz to 6 GHz
CNY 137,589.90
原价 CNY 458,633.00

是德科技原厂二手仪器
Keysight N5171B-506 CNY 137,589.90
从
CNY 137,589.90 节省 70%
| 506 | FREQUENCY RANGE, 9 KHZ TO 6 GHZ | Installed |
| 006 | Instrument security and removable memory card | Installed |
| 099 | Expanded license key upgradability | Installed |
| 1EA | High output power | Installed |
| 1ER | Flexible reference input (1-50 MHz) | Installed |
| 302 | AVIONICS LICENSE | Installed |
| 303 | Multifunction generator | Installed |
| 320 | Pulse train generator, fixed perpetual license | Installed |
| UNM | STANDARD FRONT PANEL CONNECTOR CONFIGURATION | Installed |
| UNT | AM, FM, phase modulation | Installed |
| UNW | Narrow pulse modulation | Installed |
| UNZ | Fast frequency switching | Installed |
您可以通过索取报价的方式咨询该仪器是否可以定制
安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务
|
Fresh Calibration* 交付周期延长约4周 | CNY 7,320.00 |
|
KeysightCare Assured - 1 year 包括是德科技延长保修 | CNY 6,228.00 |
|
KeysightCare Assured - 2 years 包括是德科技延长保修 | CNY 12,456.00 |
|
KeysightCare Assured - 3 years 包括是德科技延长保修 | CNY 18,684.00 |
|
KeysightCare Assured - 5 years 包括是德科技延长保修 | CNY 31,140.00 |
*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。
Cost-Effective Signal Generator Optimized for Manufacturing Test
- Achieve faster throughput and greater uptime
- Perform basic parametric testing of components and functional verification of receivers with industry-leading output power
- Thoroughly verify receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
- Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
Maximize yield with outstanding hardware performance
- Confidently test components with an excellent level of accuracy and repeatability
- Compensate for test system losses with industry-leading output power
- Maximize throughput with the fast switching speed
- Shrink your test stand with two rack-unit height
- Get the performance and capabilities you need today and easily upgrade later
Maximize resources with low cost of ownership
- Increase uptime with high mean time between failures (MTBF) based on first-generation MXG track record
- Minimize downtime and expenses with self-maintenance strategy and low-cost repairs

































