Keysight U8488A
USB Thermocouple Power Sensor / 10 MHz to 67 GHz
CNY 83,507.20
原价 CNY 104,384.00

是德科技原厂二手仪器
Keysight U8488A CNY 83,507.20
从
CNY 83,507.20 节省 20%
| 100 | CONNECTOR 1.85MM, (DC BLOCK) 10MHZ-67GHZ | Installed |
您可以通过索取报价的方式咨询该仪器是否可以定制
安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务
|
Fresh Calibration* 交付周期延长约4周 | CNY 4,598.00 |
|
KeysightCare Assured - 1 year 包括是德科技延长保修 | CNY 3,888.00 |
|
KeysightCare Assured - 2 years 包括是德科技延长保修 | CNY 7,776.00 |
|
KeysightCare Assured - 3 years 包括是德科技延长保修 | CNY 11,664.00 |
|
KeysightCare Assured - 5 years 包括是德科技延长保修 | CNY 19,440.00 |
*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。
- Frequency range of 10 MHz to 67 GHz
- Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
- Best-in-class power linearity of less than 0.8%
- Wide dynamic range from -35 dBm to +20 dBm
- Real time measurement uncertainty (MU) feature
- S-parameter and gamma correction function
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)
Perform measurements up to 67 GHz
The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (only applicable for U8481A/85A). Now, with an expanded frequency range up to 50 and 67 GHz, the U8480 series allows you to make fast and accurate high frequency power measurements in applications ranging from PNA/MXG calibration to high volume manufacturing.
Real time measurement uncertainty
The U8480 Series USB thermocouple power sensors now compute this value in real time and at any given point, removing the need for manual MU calculations, shortening test time and providing highly accurate measurements. Users can also display power measurements and their measurement uncertainty simultaneously.
S-parameter and Gamma correction
Achieve greater accuracy with the S-parameter and gamma correction features, which correct impedance mismatch errors as well as the errors caused by components inserted between the DUT and power sensor.