Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
ID: U06-2524016

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480 VAC

ID: U06-2524016
Keysight Used RP7982A - Actual Instrument - Image 1
Keysight Used RP7982A - Actual Instrument - Image 2
Keysight Used RP7982A - Actual Instrument - Image 3
Keysight Used RP7982A - Actual Instrument - Image 4
Keysight Used RP7982A - Actual Instrument - Image 5
Keysight Used RP7982A - Actual Instrument - Image 6
产品实拍图
Keysight Used RP7982A - Actual Instrument - Image 1
Keysight Used RP7982A - Actual Instrument - Image 2
Keysight Used RP7982A - Actual Instrument - Image 3
Keysight Used RP7982A - Actual Instrument - Image 4
Keysight Used RP7982A - Actual Instrument - Image 5
Keysight Used RP7982A - Actual Instrument - Image 6

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480 VAC

经过测试可以使用
90天保修
提供 KeysightCare 服务
包含电源线。其他配件以产品图片展示为准。
可以根据要求提供其他软件选项

节省 80%

CNY 89,446.20

原价 CNY 447,231.00

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从中国发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  RP7982A CNY 89,446.20

从

CNY 89,446.20 节省 80%

索取报价

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 6,650.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 16,224.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 32,448.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 48,672.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 81,120.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


  • Output ratings: 1000 V, ±90 A, 30 kW.
  • Operate in two-quadrant mode as a power source and regenerative electronic load.
  • Maximize throughput with fast output speed and sub-millisecond command-processing time.
  • Create up to 600 kW power or loading through easy parallel connection.
  • Reduce the cost for cooling and electricity with an eco-friendly, regenerative design.
  • Save valuable rack space with a compact 5U-high size.
  • The system is part of Keysight’s HEV/EV Power Converter Test Solution.

Overview

The Keysight RP7982A regenerative power system is a single output, bidirectional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test (DUT). The regenerative capability enables the energy normally consumed to return to the grid cleanly, reducing energy consumption and cooling costs.

In addition, by combining the seamless source and load functionality into a compact 5U-high package, you save energy, floor space, and integration time. The RP7982A delivers a fast, accurate, and integrated regenerative power system.

The RP7982A is part of Keysight’s HEV/EV Power Converter Test Solutions that gives you the confidence needed to deploy high-voltage, high-power solutions to meet the fast-paced, high-growth demands of the HEV/EV market.

Download the BenchVue Basic app for free to control your instruments.

Reduce costs for cooling and electricity with an eco-friendly regenerative design

The regenerative capability of the RP7900 enables energy to be put back onto the grid cleanly, saving on costs associated with energy consumption and cooling while not interfering with the grid. When the RP7900 is sinking current either from rapid down-programming of the output or from discharging an energy source like a battery, it automatically returns the excess power to the grid.

The regenerative operation is automatic, so it requires no programming. To safeguard your DUT, the RP7900 provides “anti-islanding” that senses the grid is live before regenerating power back to it. With greater than 80% efficiency, the RP7900 helps you reduce energy consumption by using less electricity when sourcing or sinking and less heat dissipation, which lowers the air conditioning needed when sinking.

Additionally, the RP7900 provides clean regenerative operation by keeping the total harmonic distortion to a minimum of 2% (typical) at full load to minimize interference with other electronics.

Continuously source and sink current

The RP7900 can continuously sink up to 100% of its rated current for an indefinite time. The two-quadrant, bidirectional sourcing and sinking capability of the DC power supply allows for seamless, uninterrupted transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing disruptive behavior.

Accelerate test throughput with industry-leading specifications

Shaving seconds or even milliseconds off of test time can lead to significant savings for high-volume manufacturers, as throughput gains are a never-ending quest for test system designers. The RP7900 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command processing time (≤ 1 ms), and an output list capability that can help you achieve significant throughput gains in your testing.


包含电源线。其他配件以产品图片展示为准。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight RP7982A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存