Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
ID: U06-2527729

Keysight PZ2131A

5-ch Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA DC/pulse

ID: U06-2527729
Keysight Used PZ2131A - Actual Instrument - Image 1
Keysight Used PZ2131A - Actual Instrument - Image 2
Keysight Used PZ2131A - Actual Instrument - Image 3
Keysight Used PZ2131A - Actual Instrument - Image 4
Keysight Used PZ2131A - Actual Instrument - Image 5
Keysight Used PZ2131A - Actual Instrument - Image 6
产品实拍图
Keysight Used PZ2131A - Actual Instrument - Image 1
Keysight Used PZ2131A - Actual Instrument - Image 2
Keysight Used PZ2131A - Actual Instrument - Image 3
Keysight Used PZ2131A - Actual Instrument - Image 4
Keysight Used PZ2131A - Actual Instrument - Image 5
Keysight Used PZ2131A - Actual Instrument - Image 6

Keysight PZ2131A

5-ch Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA DC/pulse

经过测试可以使用
90天保修
提供 KeysightCare 服务
包含电源线。其他配件以产品图片展示为准。
可以根据要求提供其他软件选项

节省 70%

CNY 75,764.10

原价 CNY 252,547.00

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从中国发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  PZ2131A CNY 75,764.10

从

CNY 75,764.10 节省 70%

索取报价

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 4,571.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 10,824.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 21,648.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 32,472.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 54,120.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


The Keysight PZ2131A is a high-channel density precision source / measure unit (SMU) having 5 channels per module and saving space for a wide range of applications requiring numerous precision power supplies. The narrow-pulse function and fast Digitizer Mode allow the PZ2131A to expand the conventional static DC measurements to emerging dynamic measurements. Its seamless current measurement ranging function eliminates the time it takes to change the range and expands the dynamic range to cover multiple measurement ranges, which reduces test duration. These capabilities make the PZ2131A suitable for applications that require numerous precision power supplies, such as semiconductor reliability tests and integrated circuit (IC) tests. The Keysight PX0107A low noise filter adapter lowers its voltage source noise level, which makes the PZ2131A suitable for noise-sensitive applications such as quantum computing as well.  Unprecedented high-channel density (20 Ch in 1U rack height, full width at maximum) Maximum output at 30 V / 500 mA DC / pulse Minimum resolution at 6 µV/100 pA Minimum pulse width at 100 µs Fast Digitizer Mode with maximum sampling rate at 500 kSa/s Low voltage source noise down to 25 µVrms with PX0107A low noise filter Wide dynamic range for dynamic measurement with seamless current measurement ranging


包含电源线。其他配件以产品图片展示为准。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight PZ2131A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存