Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
ID: U06-2527965

Keysight N7974A

Advanced Dynamic DC Power Supply System / 80V / 25A / 2000W

ID: U06-2527965
Keysight Used N7974A - Actual Instrument - Image 1
Keysight Used N7974A - Actual Instrument - Image 2
Keysight Used N7974A - Actual Instrument - Image 3
Keysight Used N7974A - Actual Instrument - Image 4
Keysight Used N7974A - Actual Instrument - Image 5
Keysight Used N7974A - Actual Instrument - Image 6
Keysight Used N7974A - Actual Instrument - Image 7
Keysight Used N7974A - Actual Instrument - Image 8
Keysight Used N7974A - Actual Instrument - Image 9
产品实拍图
Keysight Used N7974A - Actual Instrument - Image 1
Keysight Used N7974A - Actual Instrument - Image 2
Keysight Used N7974A - Actual Instrument - Image 3
Keysight Used N7974A - Actual Instrument - Image 4
Keysight Used N7974A - Actual Instrument - Image 5
Keysight Used N7974A - Actual Instrument - Image 6
Keysight Used N7974A - Actual Instrument - Image 7
Keysight Used N7974A - Actual Instrument - Image 8
Keysight Used N7974A - Actual Instrument - Image 9

Keysight N7974A

Advanced Dynamic DC Power Supply System / 80V / 25A / 2000W

经过测试可以使用
90天保修
提供 KeysightCare 服务
包含电源线。其他配件以产品图片展示为准。
可以根据要求提供其他软件选项

超低价
节省 80%

CNY 35,437.20

原价 CNY 177,186.00

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从中国发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  N7974A CNY 35,437.20

从

CNY 35,437.20 节省 80%

索取报价


760Installed

您可以通过索取报价的方式咨询该仪器是否可以定制

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 3,212.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 5,496.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 10,992.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 16,488.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 27,480.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


Output Ratings

  • 80 V
  • 25 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • test speeds 100x faster than standard system power supplies
  • command processing speed < 2 ms
  • fast up / down programming speeds up to 500 µs
  • adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • dual voltage and current measurement capability with DMM-like accuracy
  • power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • provides continuous smooth operation between + current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • full two-quadrant operation requires N7909A power dissipater units; standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • optional accessory N7908A black-box recorder
  • works in the background, tracking power events whenever the auxiliary power supply (APS) is on
  • records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • ensures equal current sharing among supplies in parallel
  • three-wire connection on power supply rear panel
  • ensures each supply in parallel operates in its intended mode, whether that is constant voltage (CV) or constant current (CC)

Add advanced display, setup, and measurement functions by downloading Keysight's free APS Power Assistant software.

BenchVue software enabled. Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement are needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications.

Add full, two-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.

 


包含电源线。其他配件以产品图片展示为准。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N7974A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 无 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。

定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存