Keysight N7788C
Optical Component Analyzer
CNY 361,766.40
原价 CNY 602,944.00

是德科技原厂二手仪器
Keysight N7788C CNY 361,766.40
从
CNY 361,766.40 节省 40%
| 001 | COMPONENT ANALYZER, 1240 NM TO 1650 NM | Installed |
| 032 | ANGLED CONNECT CONNECTOR AT POLARIMETER INPUT, ALL OTHER PORTS ARE ANGLED | Installed |
您可以通过索取报价的方式咨询该仪器是否可以定制
安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务
|
Fresh Calibration* 交付周期延长约4周 | CNY 12,632.00 |
|
KeysightCare Assured - 1 year 包括是德科技延长保修 | CNY 19,908.00 |
|
KeysightCare Assured - 2 years 包括是德科技延长保修 | CNY 39,816.00 |
|
KeysightCare Assured - 3 years 包括是德科技延长保修 | CNY 59,724.00 |
|
KeysightCare Assured - 5 years 包括是德科技延长保修 | CNY 99,540.00 |
*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。
- Highest accuracy in a single sweep. No averaging over multiple sweeps required
- No limitation of optical path length of component
- 1240 nm to 1650 nm operating wavelength range
- 1 MHz maximum sampling rate
- 0 ps to 1000 ps DGD measurement range
- 0 ps to 300 ps PMD measurement range
- 1.5° SOP measurement uncertainty
- ±2% DOP measurement uncertainty
The N7788C optical component analyzer provides both polarization control and analysis functions in one instrument for flexible laboratory use. The N7788C is especially used in combination with a tunable laser for measuring how an optical component changes the SOP of a signal. This measurement uses the unique single-sweep polarization dependent method to determine the parameters polarization mode dispersion (PMD) or differential group delay (DGD) and polarization dependent loss (PDL), based on a generalization of the standardized Jones Matrix Eigenanalysis method (JME).
For these spectral measurements of polarization dependent loss and dispersion, the N7788C is combined with a tunable laser and a new N7700 software engine. The LS engine, part of the Photonic Application Suite, now supports these measurements of wavelength-dependent DGD and PMD. This mode can be licensed with N7700103C PMD.
Parameters provided by this measurement include:
- DGD/PMD
- PDL
- Power/loss
- TE/TM-loss
- Jones matrices
- Mueller matrices
- 2nd-order PMD (depolarization + PCD)
General polarimeter and polarization control functions of the N7788C are supported by the built-in user interface.
The instrument comes in a compact form factor of just one rack unit height, with LAN and USB interfaces.














