Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
需要帮助?
ID: U06-2500630

Keysight N7748C

High Sensitivity Optical Power Meter / 4 Channel

ID: U06-2500630
Keysight Used N7748C - Actual Instrument - Image 1
Keysight Used N7748C - Actual Instrument - Image 2
Keysight Used N7748C - Actual Instrument - Image 3
Keysight Used N7748C - Actual Instrument - Image 4
Keysight Used N7748C - Actual Instrument - Image 5
Keysight Used N7748C - Actual Instrument - Image 6
Keysight Used N7748C - Actual Instrument - Image 7
产品实拍图
Keysight Used N7748C - Actual Instrument - Image 1
Keysight Used N7748C - Actual Instrument - Image 2
Keysight Used N7748C - Actual Instrument - Image 3
Keysight Used N7748C - Actual Instrument - Image 4
Keysight Used N7748C - Actual Instrument - Image 5
Keysight Used N7748C - Actual Instrument - Image 6
Keysight Used N7748C - Actual Instrument - Image 7

Keysight N7748C

High Sensitivity Optical Power Meter / 4 Channel

经过测试可以使用
90天保修
提供 KeysightCare 服务
仅包含图片中显示的配件, 无电源线
可以根据要求提供其他软件选项

超低价
节省 65%

CNY 207,944.10

原价 CNY 594,126.00

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从中国发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  N7748C CNY 207,944.10

CNY 207,944.10 节省 65%

索取报价


STDHIGH SENSITIVITY OPTICAL POWER METER (4 CHANNEL)Installed

您可以通过索取报价的方式咨询该仪器是否可以定制

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 3,332.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 19,428.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 38,856.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 58,284.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 97,140.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


The 4-port N7748C and 2-port N7747C optical power meters provide the highest accuracy and sensitivity performance in compact front-panel sensor instruments. These are successors and direct replacements for the N7748A and N7747A and continue the optical performance level of the 81634B modules. The instrument programming code is compatible to the Lightwave solution.

The family’s deepest dynamic range

With actively cooled InGaAs detectors and optimized high-performance analog electronics, these instruments provide the lowest level of noise and drift to provide a very low and stable zero-signal level. The very high linearity and low polarization dependence give peak accuracy over the full power range.

  • -110 to +10 dBm power range with very low noise and drift
  • 2.5% uncertainty at reference conditions
  • In-range linearity below ± 0.005 dB for highest IL measurement accuracy

Analog output port perfect for automated and semi-automated alignment

The highest sensitivity and the analog voltage output make a powerful combination for use in operations for probe and fiber alignment and other optimization routines, where a very weak initial signal level must be detected and then tracked in real-time to increase the signal level. The voltage on each channel’s analog output port provides a linear representation of the optical power level.

  • Analog output with linear feedback for alignment
  • Standard BNC connector with 0 to 2 V output

Two and four port with user-exchangeable connector receptacles

N7748C is equipped with four power sensor channels, N7747C provides two power sensor channels. Each port accepts one of the proven 81000xI connector interfaces to adapt to common fiber-optic connector standards.

Large memory and buffer enable data acquisition for swept-wavelength and transient measurements

  • Data acquisition with up to 1 million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging
  • Averaging times from 25 µs to 10 s per sample
  • Comprehensive hardware and trigger concept along with its large memory storage gives the flexibility to adapt the power meter to many test needs

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

Members of a growing family

The N7748C and N7747C benefit from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N7748C Optical Component Test
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。

定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存