X-Series Measurement Applications

Short Range Communications and IoT Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Complies with 802.15.4 (BPSK or O-QPSK), Z-Wave (ITU G.9959), and LoRaTM CSS RF transmitter tests
  • Provide one-button measurements with pass/fail per the standard
  • Support spectrum and power measurements: channel power, adjacent carrier power (ACP), spectrum emission mask (SEM)
  • Support modulation analysis measurement: various demodulation results with IQ measurement in time, frequency, polar, eye diagram, error vector, demod bits and decode results etc.
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9084EM0E X-Series measurement application license for IoT LoRaTM CSS, 802.15.4 (BPSK or O-QPSK) and Z-Wave RF performance measurements with multi-touch UI
  • IoT LoRaTM CSS Zigbee and Z-Wave measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration