X-Series Measurement Applications

LTE and LTE-Advanced TDD Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Performance LTE and LTE-Advanced TDD transmitter one-button uplink and downlink measurements with pass/fail tests per 3GPP standard Release 8 to 15
  • Pre-defined E-UTRA Test Configurations for multi-carrier (MC) and carrier aggregation (CA)
  • View and analyze up to five component carriers (CCs) simultaneously in both contiguous and non-contiguous configurations
  • Pursue improved spectral efficiency with higher order demodulation to 1024QAM
  • Spectrum and power measurements: channel power, SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
  • Modulation analysis measurements: EVM, frequency error, time alignment error, RSTP, OSTP, I/Q offset and more. Pinpoint signal impairments with color-coded traces like EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Performance: Residual EVM, 5 MHz downlink signal: up to 0.34% (0.28% nominal); ACLR, 5 MHz E-UTRA adjacent channel: up to -83.5 dB (nominal); Absolute power accuracy: up to ±0.19 dB
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9082EM0E X-Series measurement application license for LTE and LTE-Advanced TDD uplink and downlink RF conformance measurements with multi-touch UI 
  • LTE and LTE-Advanced TDD measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration