Contact an Expert
Signal Studio Software

V2X Waveform Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Computer or Instrument


Key Features

  • Create 3GPP standard based cellular V2X signals for sidelink vehicle-to-vehicle direct communication using PC5 interface
  • Create cellular V2X signals with fully coded PSSS, SSSS, PSBCH, PSCCH and PSSCH signals and channels
  • Support multi-UE scheduling
  • Support MIB-SL-V2X auto generation
  • Support SCI auto generation
  • Provide fixed reference channel (FRC) wizard for cellular V2X signals
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio Pro software for cellular V2X (sidelink direct communication using PC5 interface) signal creation
  • Instrument embedded license for live connection, downloading and offline playback of cellular V2X waveforms with the supported Keysight signal generators

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration

US$ 5,187