Signal Studio Software

Bluetooth® Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Create standard-based signals for Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) 4.0, 4.2, Bluetooth 5 and 5.1 version technologies
  • Configure fully-coded Bluetooth packets and Bluetooth modulated data streams for both basic (BR) and Enhanced Data Rate (EDR), Bluetooth LE 4.0/4.2, Bluetooth 5 and 5.1 for AoA/AoD
  • Dirty transmitter test setup for receiver sensitivity tests using DHx, 2-DHx, 2-EVx, 3-DHx and 3-EVx packet types for EDR or using Bluetooth low energy reference packet
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio software for Bluetooth signal creation
  • Instrument embedded license for live connection, downloading and offline playback of Bluetooth BR+EDR, Low Energy 4.0/4.2, and Bluetooth 5/5.1 waveforms with the supported Keysight signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration