Optical return loss meter

Fast, calibrated return loss data for R&D and production

The Keysight XP3-class optical return loss meter measures the optical power into and reflected from fiber optic links and components for calculating return loss. With integrated power sensors and internal couplers, our optical return loss meter enables fast, accurate return loss measurements without the need for external hardware — ideal for characterizing connectors, isolators, and passive components. Its compact, USB-controlled design streamlines integration into automated test setups for both R&D and production. Choose the Keysight optical return loss meter when you need dependable, high-accuracy reflection measurements built directly into your optical test workflow. Request a quote for the Keysight optical return loss meter today.

Wide dynamic range

Measures return loss up to 70 dB, ensuring precise characterization of high-performance optical components and systems.

Integrated dual sensors

Utilizes two built-in power sensors and fiber couplers for direct, calibrated return loss measurements without external equipment.

Fast wavelength sweeps

Synchronizes with tunable laser sources, enabling rapid, wavelength-dependent return loss measurements across 1250–1640 nm.

User-friendly interface

Features an on-board graphical interface with step-by-step guidance, simplifying calibration and eliminating measurement uncertainties. 

prod_image
  • Wavelength range

    1250 nm to 1640 nm

  • Number of channels

    1

  • Sensor type

    InGaAs

  • Dynamic range

    70 dB

  • Relative uncertainty (typical)

    ±0.5 dB

Frequently asked questions