Highlights

Capturing the Promises of Dis-aggregated 5G RAN

DuSIM is a DU emulator to validate O-RAN O-CU functionality, performance and conformance over the midhaul interface. Highly scalable, DuSIM can emulate up to hundreds O-DUs and thousands of UEs and is targeted to O-CU vendors who want to test the scalability of their architectures. This virtual solution (with Keysight specialized hardware optionally available) supports CU-UP/CU-CP split and both NSA and SA topologies.

Validate O-RAN O-CU functionality, performance and conformance over the midhaul interface

  • Targeted to O-CU vendors who want to test the scalability of their architectures
  • Highly scalable: to hundreds O-DUs, and thousand of UEs
  • Virtual solution (HW optionally available)
  • NSA/SA support
  • Throughput up to 16 Gbit/s per instance
  • Ethernet speeds 10/25 GE
  • IPSEC over C plane

Want help or have questions?