5G Core Testing

Simulate 5G UE behavior to validate the 5G Core

Already own this product? Visit Technical Support

Highlights

  • Simulate UE behavior in 5G use case deployments: Network slicing, multi-access edge computing (MEC) low latency and offloading, video optimization
  • Perform service quality validation with subscriber modeling, multiplay traffic generation, and quality of experience (QoE) measurements
  • Validate complex scenarios for service-based architectures
  • Validate 5G nodes and interfaces via specialized Ixia hardware or Virtual Edition (VE)
  • Scale up to millions of subscribers using stateful application traffic mixes that can interact with real servers and peers
  • Enforce and validate multiple user-plane QoS characteristics per flow or session
  • Control test traffic mix and intensity using network objectives to independently manage control- and user-planes
  • Generic licensing scheme offers flexibility to grow with your needs and fit your budget; future-proof and pay-as-you-grow, protecting initial investment

5G Innovation Spawns New Test Challenges

5G demands are inherently different than 4G, as it aims to address existing and emerging mobile network architecture requirements for consolidated services, greater scale, and lower latency communications.

5G value propositions:

  • Scale network resources with the ability to dynamically assign network functions to support new services or new slices serving different verticals or use cases
  • Manage costs through consolidated services and paving the way for a true multi-vendor implementation at each layer or function
  • Service flexibility with the ability to handle and to accelerate the service delivery to all stakeholders

The 5G Core introduces new protocols, service-based architecture, virtualization, and network slicing, among other things. The elastic nature of the 5G Core network creates new challenges for testing the core network elements, both in isolation and in end-to-end setups.

5G Lab Testing With High-Performance UE Simulation

This webinar walks through initial use cases driving user plane function (UPF) deployment. It covers several critical aspects such as multi-access edge computing (MEC) and quality of service (QoS) enforcement per session and flow.

Service-Based Architecture

The 5G architecture is service-based and the interaction between network functions is represented in two ways.

Reference point representation shows the interaction between the NF described by point-to-point reference point (e.g., N4) between any two network functions (e.g., SMF and UPF)

Service-based representation is where network functions (e.g., AMF) within the control plane enable other authorized network functions to access their services.

Validate 5G Core at Scale

Using IxLoad’s real-world subscriber modeling, testers do not need to be protocol experts to develop realistic test scenarios. From a single application, users can perform capacity tests, detail a device’s throughput, measure voice and video quality, and model a wide variety of mobility scenarios.

A multitude of test topologies are available, centered around node isolation, interface testing, or service validation.

Featured Resources

Let us help you create high-performing 5G devices and networks.