Current Offers and Discounts

Save on the N9912A and N9923A

Get 20% off the N9912A or 25% off the N9923A including all options and upgrades with up to 4 or 6 GHz of frequency coverage.

The Industry's Most Integrated Handheld Analyzer

 

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled Keysight FieldFox configuration that best meets your needs.

  • Get frequency coverage up to 54 GHz with precision comparable to benchtop results.
  • Configure FieldFox as a cable and antenna analyzer (CAT), vector network analyzer (VNA), spectrum analyzer, or an all-in-one combination analyzer.
  • Make 5G field test a reality with wide analysis bandwidth up to 120 MHz.
  • Capture small, interfering signals with wideband, real-time analysis.
  • Perform measurements with one of the lightest instruments in the industry — 30% lighter than other handheld analyzers.

Never Sacrifice Capability or Portability

Field testing modern communications networks puts new demands on your equipment and requires trade-offs between capabilities and portability. With over 22 software-enabled measurement capabilities in one portable, battery-powered unit, FieldFox is the most capable handheld analyzer in the industry. Stay ahead of changing measurement requirements by upgrading your handheld analyzer in the field with convenient, user-installable license keys.

PathWave Vector Signal Analysis Software (89600 VSA)

  • Record signals in the field and evaluate them later using 89600 VSA.
  • Demodulate and perform comprehensive vector signal analysis to optimize your deployment.
  • Decode and verify MAC, RLC, and RRC-layer messages across multiple radio frames.
  • Analyze and troubleshoot signals in cellular, wireless connectivity, aerospace, defense, and general-purpose applications.

Find the Model That is Right for You

View All Models

Already own one of these products? Visit Technical Support

Never Miss a Signal

  • Easily capture and demodulate intermittent, beam sweeping technologies used in 5G and radar systems.
  • Detect small signals once masked by stronger signals with RTSA.
  • Measure signals as narrow as 5.52 µs with 100% Probability of Intercept (POI) and full amplitude accuracy.
  • Accelerate communications system development by quickly switching to over-the-air (OTA) measurements.

Featured Resources

View All Resources

View All Resources

Want help or have questions?