What are you looking for?
Truevolt Series 6.5 and 7.5 Digit Multimeters
Gain greater measurement insight at low current resolution
Starting from US$ 1,257
Already own this product? View Technical Support
Intuitively control instruments, automate tests, and perform in-depth analysis with Keysight PathWave BenchVue software.
Highlights
Setting New Standards for Uncompromising Performance with Truevolt Bench Multimeter
Truevolt digital multimeters (34460A, 34461A, 34465A, 34470A) enable you to get quick insights, measure low-power devices, and maintain calibrated measurements with Keysight’s new patented technology. Truevolt offers a full range of measurement capabilities with higher levels of accuracy, linearity, speed, and resolution.
- Histogram, bar, and trend charts on color graphical display ease monitoring and speed up statistical analysis.
- Auto-calibration feature maintains measurement accuracy throughout the day, delivering products your customers can trust.
- Your instrument includes a BenchVue software license (BV0001B).
- Digitizing and advanced triggering are included for 34465A and 34470A.
- Test low-power devices with 1 microamp range and picoamp resolution.
- Truevolt technology helps you measure with greater accuracy, lower noise, and lower measurement error.
Measure with Unquestioned Truevolt Confidence
- Truevolt overcomes challenges of modern measurement capabilities such as mixed analog and digital signals, very low power consumption management system, and multiple types of sensors.
- Keysight's Truevolt digital multimeters (DMMs) address these challenges with modern measurement capabilities that offer minimum measurement intrusiveness.
- Truevolt DMMs have the smallest noise level and injected current of any DMMs in the industry.
- Truevolt comes with advanced triggering and digitizing capabilities that help capture fast signals that other DMMs might miss.

PathWave BenchVue Digital Multimeter Software
Remotely control your digital multimeters to quickly understand your measurements to optimize testing.
- Connect, control, display measurements, charts, tables, or histograms to correlate trends you might otherwise miss.
- Control multiple digital multimeters through the cloud.
- Visualize multiple types of instrument measurements simultaneously.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Key Specifications
Max Reading Speed
50,000 readings/s
Max Resolution
7.5 digits
Max Memory
2,000,000 readings
Basic 1-Yr DCV Accuracy
0.0075% to 0.0016%
Measurement Functions
8
Want to see more specifications?
Find the Model that is Right for You
Extend the Capabilities
Featured Resources
Want help or have questions?