DC/10 MHz – 50 GHz USB Thermocouple Power Sensor

The U8480 series is the fastest USB thermocouple power sensor in the world without compromising the best in class linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.

prod_image
  • Connector type

    2.4 mm (m)

  • Frequency range

    DC to 50 GHz

  • Power range

    -35 to +20 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U8487A  DC/10 MHz – 50 GHz USB Thermocouple Power Sensor
U8487A DC/10 MHz – 50 GHz USB Thermocouple Power Sensor

Model:

U8487A

QTY

Options

1

Power Sensor; USB average thermocouple, 10MHz-50GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power sensor cable; 5-ft (1.5m)

1

Connector 2.4MM, (DC Block) 10MHZ-50GHZ

Highlights

  • Frequency range of DC/10 MHz to 50 GHz
  • Wide dynamic range from -35 to +20 dBm
  • Fastest measurement speed for thermocouple sensor, > 900 readings per second (free run/fast buffer mode)
  • Power linearity of less than 0.8%
  • Accurate calibration and traceability to the US National Institute of Standards and Technology (NIST) or the National Physical Laboratory (NPL)
  • Real-time measurement uncertainty (MU) feature and S-parameter, and gamma correction function
  • Compatible with other Keysight instruments and EPM power meters (N1913B/14B and N1913A/14A)
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available

Perform measurements down to the DC range

The U8480 Series is Keysight’s first power sensor with the capability to measure down to DC. This feature is especially useful for signal source/network analyzer calibration, power references, and EMC applications.

Built-in external trigger input

An external trigger enables precise triggering of small signals close to the noise floor. With the U8480 Series power sensors, you can connect an external trigger signal from a signal source or device under test directly to the USB sensor using a standard BNC-to-SMB cable.