10 MHz to 50 GHz USB Wide Dynamic Range Peak and Average Power Sensor

The Keysight U2065XA is a fast, accurate and wide dynamic range 10 MHz – 50 GHz USB peak and average power sensor.

prod_image
  • Connector type

    2.4 mm (m)

  • Frequency range

    10 MHz to 50 GHz

  • Power range

    -70 to +20 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2065XA  10 MHz to 50 GHz USB Wide Dynamic Range Peak and Average Power Sensor
U2065XA 10 MHz to 50 GHz USB Wide Dynamic Range Peak and Average Power Sensor

Model:

U2065XA

QTY

Options

1

USB Wide Dynamic Range Peak and Average Power Sensor 10MHz - 50GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Type 2.4 mm (m) connector

1

Power sensor cable; 5-ft (1.5m)

Highlights

  • Frequency range of 10 MHz – 50 GHz
  • USB connectivity with wide dynamic range of -70 to +20 dBm for small signal measurements
  • Fast real time measurement of 50,000 readings/sec
  • Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty
  • Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments

Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.