10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor

The Keysight U2054XA is a fast, accurate and wide dynamic range 10 MHz – 40 GHz USB average power sensor.

prod_image
  • Connector type

    2.92 mm (m)

  • Frequency range

    10 MHz to 40 GHz

  • Power range

    -70 to +20 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2054XA  10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor
U2054XA 10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor

Model:

U2054XA

QTY

Options

1

USB Average Power Sensor 10MHz - 40GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Type 2.92 mm (m) connector

1

Power sensor cable; 5-ft (1.5m)

Highlights

  • Frequency range of 10 MHz – 40 GHz
  • USB connectivity with a wide dynamic range of -70 to +20 dBm for small signal measurements
  • Fast real-time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration save time and reduce measurement uncertainty
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. 

Learn more about Keysight LAN and USB Power Sensors