10 MHz – 6 GHz USB Power Sensor

U2001B USB power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 dBm to +44 dBm.

prod_image
  • Connector type

    Type-N

  • Frequency range

    10 MHz to 6 GHz

  • Power range

    -30 to +44 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2001B  10 MHz – 6 GHz USB Power Sensor
U2001B 10 MHz – 6 GHz USB Power Sensor

Model:

U2001B

QTY

Options

1

USB Sensor, 10MHz to 6GHz (-30 dBm to +44 dBm) | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Type-N (male) connector

1

ANSI Z540-1-1994 Calibration

1

Power sensor cable; 5-ft (1.5m)

Highlights

  • Frequency range of 10 MHz to 6 GHz
  • Wide dynamic range -30 to +44 dBm
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250 readings/second
  • Support internal/external trigger measurements, internal triggering, and trace display
  • Compatible with other Keysight instruments
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

Internal Triggering and Trace Display Capability

Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.