ZA1-class Handheld LCR Meter, 100 kHz

The U1733C LCR meters allow you to measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters. It come with a 3-year warranty which is backed by Keysight’s outstanding service and support.

prod_image
  • Maximum frequency

    100 kHz

  • Target DUT

    LCR Components

  • Capacitance range

    20 pF to 20 mF

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1733C ZA1-class Handheld LCR Meter
U1733C ZA1-class Handheld LCR Meter

Model:

U1733C

QTY

Options

1

LCR Meter, handheld, 20000 count, dual display, 100Hz/120Hz/1KHz/10KHz/100KHZ | KeysightCare Technical Support - 3 years | Warranty, 3mth for included accessories | Return to Keysight Warranty - 3 years.

Highlights

  • 20,000 counts resolution
  • 0.2% accuracy
  • Wide LCR ranges with 5 selectable test frequencies (100Hz, 120Hz, 1kHz, 10kHz, and 100kHz)
  • Auto identification (Ai) automatically determines and displays component type and measurements
  • Detailed component analysis with DCR, ESR, Z, D, Q, Ө functions
  • Battery life of 16 hours/Ac-powered
  • IR-to-USB connectivity for data logging to PC
     

Now you can measure at frequencies as high as 100 kHz, a capability that is typically found only in benchtop meters. Auto identification conveniently displays component type and detailed component analysis such as Z, ESR, DCR, so you can get measurements done faster. Better yet, the battery lasts up to 16 hours, ideal for testing on the go. With the U1730 Series, you can perform quick, basic LCR measurements at your convenience, without burning a hole in your pocket.