Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Insights
- Resources
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- HEV / EV / Grid Emulators and Test Systems
- SL1800A Series Scienlab Regenerative DC Emulator
- SL1840A Scienlab Regenerative DC Emulator - High-Power Series, 270 kW
SL1840A Scienlab Regenerative DC Emulator - High-Power Series, 270 kW

Achieve high-power DC charging test up to 270 kW in a small footprint, parallel for up to 1.5 MW
Sold by: Keysight Online Sales
Starting from
The Keysight SL1840A provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, 600 A, or 900 A, and 270 kW.
Highlights
Meet the SL1800A Scienlab Regenerative DC Emulator – High-Power Series
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
- Fully integrated with SL1040A Scienlab Charging Discovery System and SL1093A Scienlab Charging Discover Software
- Available for high voltage, high-power applications
- Energy-efficient source and sink mode (96%)
- Extendable to meet future, increased power needs
- Parallel for up to 1.5 MW
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback