Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight VT7-class multiport RF vector tranceivers include the S9160A & E6400A Series
S9160A 5G Massive MIMO RF Beamforming Test Accelerator solution is for Open RAN Radio Unit (O-RU) and complete base station RF MIMO and massive MIMO RF beamforming testing.
Maximum frequency
9 GHz
Maximum number of transceivers
64
Maximum bandwidth per port
200 MHz
Bundled with software
Yes
Maximum bandwidth
800 MHz
Find out what's included and explore available upgrade options from Keysight.
Keysight delivers S9160A Massive MIMO and MIMO RF Beamforming Test Accelerator solution for Open RAN Radio Unit (O-RU) and complete base station RF MIMO and massive MIMO RF beamforming testing.
Perform 4TR to 64TR Massive MIMO and MIMO instant multiport RF MIMO beamforming measurements or sequential Massive MIMO RF antenna port beamforming measurements.
The solution is extendable to include:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.