High-Speed Precision SMU (100 fA, 60 V, 15 MSa/s)

Use a high-speed SMU that enables dynamic / pulsed measurements. Achieve narrow pulse measurements down to 10 μs at a fast sampling rate of up to 15 MSa/s for a wide range of emerging applications.

prod_image
  • Maximum current per output

    3.5 A

  • Maximum voltage per output

    60 V

  • Number of outputs

    N/A

  • Maximum output current

    3.0 A DC / 10.5 A pulse

  • Platform

    PZ2100A Mainframe

  • Auxiliary Voltage Measurement Input

    No

  • Maximum power

    N/A

  • Type

    High-Speed Precision SMU

  • Minimum Pulse Width

    10 µs

  • Minimum current measurement resolution

    100 fA

  • Maximum sample rate

    15 MSa/s

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Keysight PZ2121A is a high-speed precision source / measure unit (SMU) featuring narrow-pulse width, fast Digitizer Mode, and seamless current measurement ranging. It enables narrow-pulsed measurements and fast dynamic measurements with a wide dynamic range for a wide range of emerging applications such as vertical-cavity surface-emitting laser (VCSEL) optical devices, integrated circuit (IC) testing. In addition, its low measurement noise performance enables measurements with shorter aperture times, and its seamless current measurement ranging function enables a wide dynamic range and eliminates range change time, which improves test throughput.

  • Maximum output at 60 V / 3.5 A DC / 10.5 A pulse
  • Minimum resolution at 6 μV/100 fA
  • Low current measurement noise at 400 fArms with 1 power line cycle (PLC)
  • Minimum pulse width at 10 μs
  • Fast Digitizer Mode with maximum sampling rate at 15 MSa/s
  • Wide dynamic range for dynamic measurement with seamless current measurement ranging
  • Fast transient with 3.5 V/μs slew rate at max.