What are you looking for?
PS0019A Isolated Probe Tip, ± 250V, MMCX
Streamline safe, isolated insights with a galvanically isolated differential probe.
Starting from
Streamline safe, isolated insights with a galvanically isolated differential probe.
Highlights
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments.
Keysight's isolated probes require the use of a probe tip to perform measurements. The PS0019A probe tip has the following specifications:
- Max bandwidth: 1 GHz
- Max measurable differential signal (VAC,peak + VDC - Voffset): ±250 V
- Max non-destructive differential voltage (VAC,peak + VDC): ±250 V
- Max offset (V): ±250 V
- Max common-mode voltage range: ±60,000 V
- Common mode rejection ratio: >180 dB at DC
- Connector type: MMCX
Looking for a different voltage range or connector type? View other probe tips in this series:
- PS0017A probe tip, ± 10 V, MMCX
- PS0018A probe tip, ± 30 V, MMCX
- PS0022A probe tip, ± 10 V, 100 mil pitch square pin socket
- PS0023A probe tip, ± 100 V, 100 mil pitch square pin socket
- PS0025A probe tip, ± 500 V, 100 mil pitch square pin socket
- PS0027A probe tip, ± 1,000 V, 200 mil pitch square pin socket
- PS0028A probe tip, ± 2,500 V, 200 mil pitch square pin socket
Compatible probes:
Extend the Capabilities of Your Product
Want help or have questions?