What are you looking for?
PS0015A Isolated Probe Deskew and Performance Verification Kit
Deskew and verify the performance of your optically isolated probe using a probe tip with an MMCX-type connector.
Starting from
Deskew and verify the performance of your optically isolated probe using a probe tip with an MMCX-type connector.
Highlights
The PS0015A Isolated Probe Deskew and Performance Verification Kit is designed for use with the associated MMCX connector-style tips (PS0017/8/9A). The PS0015A PV fixture is meant only for deskew and performance verification of the probe. It is not designed for any other testing purpose. This fixture is safely rated to the maximum of 30 Vrms / 42 Vpk / 60 VDC. Please do not use it with voltages higher than this rating. The PV fixture kit includes one of each of the following:
- Deskew fixture with MMCX connector
- SMA (male) to SMA (male) adapter
- SMA (male) to BNC (female) adapter
- BNC (male) to SMA (male) adapter
- 50 Ω SMA terminator
Compatible probes:
- PS0004A Optically Isolated Differential Probe, 350 MHz, 2 m
- PS0006A Optically Isolated Differential Probe, 700 MHz, 2 m
- PS0008A Optically Isolated Differential Probe, 1 GHz, 2 m
Compatible probe tips:
Extend the Capabilities of Your Product
Want help or have questions?