What are you looking for?
PS0006A Optically Isolated Differential Probe, 700 MHz, 2-meter
Streamline safe, isolated insights with a galvanically isolated differential probe.
Starting from
Highlights
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
- 700 MHz bandwidth
- 2 m cable
- AutoProbe 1 interface
- UL-certified
- Differential measurements up to ±2,500 V
- Probe tip required, sold separately
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
Compatible Probe Tips
- PS0017A probe tip, ± 10 V, MMCX
- PS0018A probe tip, ± 30 V, MMCX
- PS0019A probe tip, ± 250 V, MMCX
- PS0022A probe tip, ± 10 V, 100 mil pitch square pin socket
- PS0023A probe tip, ± 100 V, 100 mil pitch square pin socket
- PS0025A probe tip, ± 500 V, 100 mil pitch square pin socket
- PS0027A probe tip, ± 1,000 V, 200 mil pitch square pin socket
- PS0028A probe tip, ± 2,500 V, 200 mil pitch square pin socket
Accessories
- PS0013-64701 Bipod (included)
- 8710-2466 SMA Wrench (included)
- PS0010A Basic Connectivity Kit
- PS0011A Solder-In Connectivity Kit
- PS0014A Adapter for 3D Positioner
- PS0015A Deskew and Performance Verification Kit
Interested in a PS0006A?
Featured Resources
Want help or have questions?