XN4-class USB Vector Network Analyzer, 300 kHz Minimum frequency, 4.5 GHz Maximum frequency

Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 4.5 GHz.

prod_image
  • Maximum frequency

    4.5 GHz

  • Number of built-in ports

    2

  • Maximum output power

    7 dBm

  • Maximum number of sources

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

P9370A XN4-class USB Vector Network Analyzer
P9370A XN4-class USB Vector Network Analyzer

Model:

P9370A

QTY

Options

1

Vector network analyzer, 300 kHz to 4.5 GHz, 2-port. | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • compact, portable, and easy to connect
  • dramatically reduces your size of test
  • frequency range from 300 kHz to 4.5 GHz
  • extends the number of test ports (max four ports)
  • common GUI and measurement science within trusted Keysight VNAs

What's included:

  • quick-start guide
  • USB 3.0 cable assembly
  • power supply, external AC-DC adapter
  • power cord
  • calibration certificate