XA1-class Signal Analyzer, 13.6 GHz

Tough-to-beat microwave performance up to 13.6 GHz.

prod_image
  • DANL @1 GHz

    -144 dBm

  • Maximum analysis bandwidth

    1 MHz

  • Maximum frequency

    13.6 GHz

  • Phase noise @1 GHz (10 kHz offset)

    -92 dBc/Hz

  • Real Time Spectrum Analysis

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9323C XA1-class Signal Analyzer
N9323C XA1-class Signal Analyzer

Model:

N9323C

QTY

Options

1

Basic Spectrum Analyzer, 1 MHz to 13.6 GHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

1

Preamplifier, 13.6 GHz

Highlights

Tough-to-Beat Microwave Performance up to 13.6 GHz

Achieve higher productivity with the Keysight N9323C basic spectrum analyzer (BSA). Get proven test efficiency, usability, and flexibility to adapt to new requirements.

  • Provides fast RF spectrum analysis from 1 MHz to 13.6 GHz
  • Comes equipped with a tracking generator for stimulus-response tests
  • Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
  • Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
  • Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
  • Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys