XA1-class Signal Analyzer, 4 GHz

The N9321C provides cost-effective, general-purpose spectrum analysis. It quickly and easily characterizes one-port passive devices, including reflection tests for RFID device characterization, by adding the optional tracking generator and built-in VSWR bridge.

prod_image
  • DANL @1 GHz

    -152 dBm

  • Maximum analysis bandwidth

    1 MHz

  • Phase noise @1 GHz (10 kHz offset)

    -90 dBc/Hz

  • Maximum frequency

    4 GHz

  • Real Time Spectrum Analysis

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9321C XA1-class Signal Analyzer
N9321C XA1-class Signal Analyzer

Model:

N9321C

QTY

Options

1

Basic Spectrum Analyzer, 9 kHz to 4 GHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

1

Preamplifier, 4 GHz

Highlights

Outperform Expectations in Your Essential RF Applications

Built to address your essential applications, the N9321C Basic Spectrum Analyzer (BSA) offers proven test efficiency, usability, and flexibility to adapt to new requirements.

  • Provides fast RF spectrum analysis from 9 kHz to 4 GHz
  • Comes equipped with a tracking generator and built-in VSWR bridge for transmission and reflection tests
  • Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
  • Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
  • Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
  • Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys