Model:
N9032B
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XA5-class Expert signal and spectrum analyzers include the PXA, PXE, and SA6210A models.
Keysight N9032B PXA signal analyzer offers a superior performance in a compact design, up to 55 GHz and wide analysis bandwidth of 2 GHz for all frequency ranges.
DANL @1 GHz
-167 dBm
Maximum analysis bandwidth
2 GHz
Phase noise @1 GHz (10 kHz offset)
-136 dBc/Hz
Maximum frequency
55 GHz
Real Time Spectrum Analysis
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 206,971
Model:
N9032B
Delivery:
QTY
Options
1
PXA Signal Analyzer Extended, Multi-touch | KeysightCare Assured First Year Support | Low noise amplifier | Operating System, Windows 11 IoT LTSC
1
Frequency Range, 2 Hz to 26.5 GHz
1
Preamplifier, 26.5 GHz
1
Analysis bandwidth, 2 GHz
1
Electronic attenuator, 3.6 GHz
1
Low noise path
1
Full Bypass Path
1
Microwave preselector bypass
1
Extended Warranty - Return to Keysight - 3 years
1
Vector Modulation Analysis Digital Demodulation Measurement Application
1
Power Suite Measurement Application
1
SatComm bundle discount: Includes Option 526/P26/R20/EA3/LNP/FBP and VMA app
Built to address high-bandwidth applications like 5G carrier aggregation and amplifier test, 802.11ax/be, satellite, radar, and electronic warfare (EW), Keysight’s N9032B PXA X-Series signal analyzer delivers the widest analysis bandwidth in its class. Our measurement software applications help you optimize your most complex designs and stay up to date on the latest requirements. Get the best swept displayed average noise level (DANL), error vector magnitude (EVM) performance, and sensitivity in a compact 4U-high form factor.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.