NS1-class ATE System DC Power Supply, 200 V, 140 A, 10 kW, 208 VAC

The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).

prod_image
  • Maximum current per output

    140 A

  • Maximum power

    10 kW

  • Maximum voltage per output

    200 V

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    200 mV

  • Noise and ripple

    375 mVpp

  • Output response time

    30 ms

  • Programming accuracy

    200 mV

  • Command processing time

    25 ms

  • Maximum current (nominal)

    150 A

  • Maximum power (nominal)

    10 kW

  • Maximum voltage (nominal)

    300 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8926A NS1-class ATE System DC Power Supply, 10 kW, 208 VAC
N8926A NS1-class ATE System DC Power Supply, 10 kW, 208 VAC

Model:

N8926A

QTY

Options

1

Autoranging System DC Power Supply, 200 V, 140 A, 10000 W, 208 VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight N8900 Series power supplies provide 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at the right price. The power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies

Get stable output power, built-in voltage, and current measurements, and autoranging output voltage, and current from 80 V to 1500 V and 10 A to 510 A. These supplies include many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parallel link enables programming as if it's just one big power supply; no need to program each supply individually.

DC output ratings

  • Voltage: 0 to 200 V
  • Current: 0 to 140 A
  • Power: 10000 W

AC input

  • Voltage range: 187 - 240 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

 

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard

Download BenchVue Basic app for free to control your instruments.